How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 2.51 in |
| AA: | 12.06 | AK: | 4.5 |
| I: | 5.02 in | T: | 1.188 |
| U: | 0.875 in | L: | 6.76 in |
| AJ: | 5.88 | AB: | 5.57 |
| D: | 4.19 | LL: | 2.95 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AF: | 0.25 |
| LM: | 9.01 | G: | 2.87 |
| P: | 3.51 in | AG: | 6.31 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 50:1 |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.91 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

