How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | L: | 6.76 in |
| BF: | 0.41 | AE2: | 0.57 |
| U: | 0.875 in | BE: | 0.38 in |
| AG: | 6.31 | H: | 0.53 in |
| LM: | 9.01 | V: | 2.51 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| G: | 2.87 | T: | 1.188 |
| D: | 4.19 | AA: | 12.06 |
| BD: | 5.88 | P: | 3.51 in |
| I: | 5.02 in | AJ: | 5.88 |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.57 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

