How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | D: | 4.19 |
| L: | 6.76 in | LM: | 9.01 |
| BE: | 0.38 in | AG: | 6.31 |
| T: | 1.188 | AB: | 5.57 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | AA: | 12.06 |
| G: | 2.87 | BD: | 5.88 |
| H: | 0.53 in | AE2: | 0.57 |
| LL: | 2.95 in | AK: | 4.5 |
| P: | 3.51 in | AJ: | 5.88 |
| I: | 5.02 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 7.84 |
| Output RPM: | 233 | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

