How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | V: | 2.51 in |
| P: | 3.51 in | BE: | 0.38 in |
| BD: | 5.88 | LM: | 9.01 |
| H: | 0.53 in | U: | 0.875 in |
| AB: | 5.57 | AE2: | 0.57 |
| LL: | 2.95 in | BF: | 0.41 |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 5.88 | T: | 1.188 |
| AF: | 0.25 | AG: | 6.31 |
| D: | 4.19 | AK: | 4.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Bore Code: | 19 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.188 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 32YFC |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

