How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AK: | 4.5 |
| G: | 2.87 | H: | 0.53 in |
| AJ: | 5.88 | LL: | 2.95 in |
| D: | 4.19 | BE: | 0.38 in |
| U: | 0.875 in | T: | 1.188 |
| AG: | 6.31 | AF: | 0.25 |
| L: | 6.76 in | V: | 2.51 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.57 |
| LM: | 9.01 | P: | 3.51 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Bore Code: | 19 | Input HP @ 1750 RPM: | 7.84 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Model Code: | 32YFC | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

