How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.57 |
| AB: | 5.57 | LL: | 2.95 in |
| H: | 0.53 in | BF: | 0.41 |
| AG: | 6.31 | P: | 3.51 in |
| T: | 1.188 | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
| I: | 5.02 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | U: | 0.875 in |
| AA: | 12.06 | AF: | 0.25 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.19 |
Technical Specifications
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.03 |
| Model Code: | 32YFC | Output Diameter (in): | 1.188 in |
| Ratio Range: | 80:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

