How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.875 in |
| AB: | 5.57 | AE2: | 0.57 |
| AK: | 4.5 | I: | 5.02 in |
| LL: | 2.95 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.51 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| T: | 1.188 | H: | 0.53 in |
| BD: | 5.88 | G: | 2.87 |
| AF: | 0.25 | LM: | 9.01 |
| D: | 4.19 | AG: | 6.31 |
| L: | 6.76 in | AA: | 12.06 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Model Code: | 32YFC |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

