How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BF: | 0.41 |
| D: | 4.19 | L: | 6.76 in |
| V: | 2.51 in | AA: | 12.06 |
| U: | 0.875 in | AG: | 6.31 |
| AK: | 4.5 | LL: | 2.95 in |
| H: | 0.53 in | AB: | 5.57 |
| BE: | 0.38 in | T: | 1.25 |
| AJ: | 5.88 | G: | 2.87 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | BD: | 5.88 |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 7.03 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 20 |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

