How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 9.01 |
| G: | 2.87 | AF: | 0.25 |
| L: | 6.76 in | T: | 1.25 |
| H: | 0.53 in | LL: | 2.95 in |
| BD: | 5.88 | U: | 0.875 in |
| AE2: | 0.57 | BE: | 0.38 in |
| P: | 3.51 in | AA: | 12.06 |
| V: | 2.51 in | D: | 4.19 |
| I: | 5.02 in | BF: | 0.41 |
| AG: | 6.31 | AK: | 4.5 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Assembly: | YFC-2 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

