How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AB: | 5.57 |
| AA: | 12.06 | P: | 3.51 in |
| H: | 0.53 in | AK: | 4.5 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | T: | 1.25 |
| BD: | 5.88 | BE: | 0.38 in |
| AF: | 0.25 | AJ: | 5.88 |
| LM: | 9.01 | AE2: | 0.57 |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | I: | 5.02 in |
| L: | 6.76 in | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

