How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.41 |
| LL: | 2.95 in | AJ: | 5.88 |
| L: | 6.76 in | AE2: | 0.57 |
| AA: | 12.06 | P: | 3.51 in |
| U: | 0.875 in | V: | 2.51 in |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 9.01 | AG: | 6.31 |
| AF: | 0.25 | T: | 1.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| D: | 4.19 | AB: | 5.57 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Model Code: | 32YFC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio Range: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

