How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | V: | 2.51 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AB: | 5.57 |
| AF: | 0.25 | BE: | 0.38 in |
| L: | 6.76 in | AK: | 4.5 |
| T: | 1.25 | G: | 2.87 |
| U: | 0.875 in | I: | 5.02 in |
| AJ: | 5.88 | H: | 0.53 in |
| AE2: | 0.57 | BD: | 5.88 |
| D: | 4.19 | LM: | 9.01 |
| LL: | 2.95 in | BF: | 0.41 |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Assembly: | YFC-2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.28 |
| Output Key: | 1/4 X 2.50 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

