How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BD: | 5.88 |
| P: | 3.51 in | AK: | 4.5 |
| LL: | 2.95 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| I: | 5.02 in | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| BF: | 0.41 | AG: | 6.31 |
| LM: | 9.01 | BE: | 0.38 in |
| AE2: | 0.57 | AA: | 12.06 |
| V: | 2.51 in | G: | 2.87 |
| H: | 0.53 in | L: | 6.76 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

