How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| L: | 6.76 in | AF: | 0.25 |
| AK: | 4.5 | U: | 0.875 in |
| BD: | 5.88 | D: | 4.19 |
| AA: | 12.06 | P: | 3.51 in |
| AG: | 6.31 | LM: | 9.01 |
| T: | 1.25 | LL: | 2.95 in |
| G: | 2.87 | AJ: | 5.88 |
| V: | 2.51 in | AE2: | 0.57 |
| H: | 0.53 in | BF: | 0.41 |
| I: | 5.02 in | BE: | 0.38 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.19 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Output RPM: | 87.5 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

