How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| BF: | 0.41 | P: | 3.51 in |
| AK: | 4.5 | I: | 5.02 in |
| AG: | 6.31 | V: | 2.51 in |
| LM: | 9.01 | AE2: | 0.57 |
| D: | 4.19 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| U: | 0.875 in | LL: | 2.95 in |
| AF: | 0.25 | BD: | 5.88 |
| T: | 1.25 | G: | 2.87 |
| AA: | 12.06 | L: | 6.76 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 32YFC | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

