How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 2.51 in |
| BE: | 0.38 in | H: | 0.53 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LM: | 9.01 |
| D: | 4.19 | AA: | 12.06 |
| AE2: | 0.57 | AG: | 6.31 |
| T: | 1.25 | LL: | 2.95 in |
| BF: | 0.41 | G: | 2.87 |
| AK: | 4.5 | BD: | 5.88 |
| U: | 0.875 in | L: | 6.76 in |
| AF: | 0.25 | AB: | 5.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Gear Type: | Worm |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 3.47 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

