How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AE2: | 0.57 |
| P: | 3.51 in | AK: | 4.5 |
| BD: | 5.88 | L: | 6.76 in |
| AA: | 12.06 | H: | 0.53 in |
| V: | 2.51 in | BE: | 0.38 in |
| U: | 0.875 in | BF: | 0.41 |
| LM: | 9.01 | D: | 4.19 |
| LL: | 2.95 in | I: | 5.02 in |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | G: | 2.87 |
| AG: | 6.31 | AJ: | 5.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3 | Model Code: | 32YFC |
| Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

