How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 5.57 |
| T: | 1.25 | BD: | 5.88 |
| AK: | 4.5 | G: | 2.87 |
| L: | 6.76 in | AJ: | 5.88 |
| AG: | 6.31 | P: | 3.51 in |
| I: | 5.02 in | D: | 4.19 |
| BE: | 0.38 in | V: | 2.51 in |
| AF: | 0.25 | LL: | 2.95 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| LM: | 9.01 | H: | 0.53 in |
| U: | 0.875 in | AE2: | 0.57 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 43.8 | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.35 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Ratio Range: | 40:1 |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

