How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | U: | 0.875 in |
| LM: | 9.01 | I: | 5.02 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | P: | 3.51 in |
| T: | 1.25 | D: | 4.19 |
| AB: | 5.57 | AE2: | 0.57 |
| AG: | 6.31 | BD: | 5.88 |
| L: | 6.76 in | AJ: | 5.88 |
| G: | 2.87 | AA: | 12.06 |
| BF: | 0.41 | H: | 0.53 in |
| AF: | 0.25 | LL: | 2.95 in |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 2.35 | Bore Code: | 20 |
| Center Distance (in): | 3.25 | Output RPM: | 43.8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | 32YFC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

