How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AJ: | 5.88 |
| AE2: | 0.57 | BD: | 5.88 |
| AB: | 5.57 | AK: | 4.5 |
| LL: | 2.95 in | T: | 1.25 |
| AG: | 6.31 | P: | 3.51 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AF: | 0.25 |
| I: | 5.02 in | G: | 2.87 |
| BE: | 0.38 in | U: | 0.875 in |
| BF: | 0.41 | H: | 0.53 in |
| AA: | 12.06 | LM: | 9.01 |
Technical Specifications
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.35 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 40:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Bore Code: | 20 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

