How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.875 in |
| G: | 2.87 | LL: | 2.95 in |
| AA: | 12.06 | I: | 5.02 in |
| T: | 1.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| P: | 3.51 in | AG: | 6.31 |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 5.57 | L: | 6.76 in |
| BE: | 0.38 in | AE2: | 0.57 |
| AK: | 4.5 | LM: | 9.01 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Series Code: | OE |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Bore Code: | 20 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Service Factor: | 1 | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 339 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 9.14 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 5:1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

