How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| V: | 2.51 in | L: | 6.76 in |
| LM: | 9.01 | T: | 1.25 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| I: | 5.02 in | AA: | 12.06 |
| G: | 2.87 | AB: | 5.57 |
| AG: | 6.31 | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| AE2: | 0.57 | AJ: | 5.88 |
| U: | 0.875 in | AF: | 0.25 |
| D: | 4.19 | BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Output RPM: | 339 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 9.14 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

