How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| D: | 4.19 | LL: | 2.95 in |
| L: | 6.76 in | G: | 2.87 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.25 | AE2: | 0.57 |
| AA: | 12.06 | U: | 0.875 in |
| T: | 1.25 | V: | 2.51 in |
| AJ: | 5.88 | BE: | 0.38 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AG: | 6.31 |
| LM: | 9.01 | P: | 3.51 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.14 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Assembly: | YFC-2 |
| Ratio: | 5:1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

