How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LL: | 2.95 in | BD: | 5.88 |
| D: | 4.19 | AG: | 6.31 |
| T: | 1.25 | BF: | 0.41 |
| LM: | 9.01 | AJ: | 5.88 |
| AB: | 5.57 | G: | 2.87 |
| V: | 2.51 in | AK: | 4.5 |
| AF: | 0.25 | P: | 3.51 in |
| AE2: | 0.57 | U: | 0.875 in |
| AA: | 12.06 | H: | 0.53 in |
| L: | 6.76 in | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.91 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 50:1 |
| Model Code: | 32YFC | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

