How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | BD: | 5.88 |
| V: | 2.51 in | AE2: | 0.57 |
| AJ: | 5.88 | G: | 2.87 |
| AK: | 4.5 | D: | 4.19 |
| AG: | 6.31 | LM: | 9.01 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AB: | 5.57 | T: | 1.25 |
| BE: | 0.38 in | LL: | 2.95 in |
| AA: | 12.06 | H: | 0.53 in |
| BF: | 0.41 | U: | 0.875 in |
| P: | 3.51 in | L: | 6.76 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.57 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Ratio Range: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

