How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AB: | 5.57 | U: | 0.875 in |
| G: | 2.87 | BE: | 0.38 in |
| AF: | 0.25 | AE2: | 0.57 |
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | BF: | 0.41 |
| LM: | 9.01 | T: | 1.25 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | I: | 5.02 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio Range: | 60:1 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.57 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

