How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.25 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 5.02 in |
| G: | 2.87 | P: | 3.51 in |
| AK: | 4.5 | AF: | 0.25 |
| H: | 0.53 in | U: | 0.875 in |
| AA: | 12.06 | AG: | 6.31 |
| AB: | 5.57 | LM: | 9.01 |
| AE2: | 0.57 | D: | 4.19 |
| L: | 6.76 in | LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Ratio: | 60:1 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.57 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

