How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 4.19 |
| BE: | 0.38 in | LL: | 2.95 in |
| AG: | 6.31 | I: | 5.02 in |
| BD: | 5.88 | P: | 3.51 in |
| LM: | 9.01 | AE2: | 0.57 |
| AB: | 5.57 | AK: | 4.5 |
| T: | 1.25 | V: | 2.51 in |
| BF: | 0.41 | U: | 0.875 in |
| H: | 0.53 in | AF: | 0.25 |
| L: | 6.76 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 1.57 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Series Code: | OE | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

