How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | BF: | 0.41 |
| LL: | 2.95 in | BE: | 0.38 in |
| P: | 3.51 in | L: | 6.76 in |
| G: | 2.87 | AA: | 12.06 |
| H: | 0.53 in | AF: | 0.25 |
| AK: | 4.5 | AB: | 5.57 |
| BD: | 5.88 | AE2: | 0.57 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | D: | 4.19 |
| AG: | 6.31 | I: | 5.02 in |
| AJ: | 5.88 | LM: | 9.01 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Ratio: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Bore Code: | 20 | Output RPM: | 233 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 7.84 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

