How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| D: | 4.19 | LL: | 2.95 in |
| LM: | 9.01 | L: | 6.76 in |
| AA: | 12.06 | AB: | 5.57 |
| BE: | 0.38 in | BD: | 5.88 |
| G: | 2.87 | AF: | 0.25 |
| P: | 3.51 in | AG: | 6.31 |
| BF: | 0.41 | T: | 1.25 |
| I: | 5.02 in | H: | 0.53 in |
| AE2: | 0.57 | AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

