How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| D: | 4.19 | AG: | 6.31 |
| G: | 2.87 | L: | 6.76 in |
| T: | 1.25 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AA: | 12.06 |
| LM: | 9.01 | AJ: | 5.88 |
| AE2: | 0.57 | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| I: | 5.02 in | AK: | 4.5 |
| AB: | 5.57 | BD: | 5.88 |
| U: | 0.875 in | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.03 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

