How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.25 |
| L: | 6.76 in | AG: | 6.31 |
| T: | 1.25 | BF: | 0.53 |
| L1: | 10.01 in | V: | 2.51 in |
| P: | 3.51 in | AE2: | 0.57 |
| AB: | 5.57 | I: | 5.02 in |
| BD: | 9 | U: | 0.875 in |
| LL: | 2.95 in | G: | 2.87 |
| AA: | 12.06 | D: | 4.19 |
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Center Distance (in): | 3.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

