How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AB: | 5.57 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AA: | 12.06 | V: | 2.51 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AE2: | 0.57 |
| BF: | 0.53 | L1: | 10.01 in |
| LL: | 2.95 in | T: | 1.25 |
| AG: | 6.31 | L: | 6.76 in |
| H: | 0.53 in | AK: | 8.5 |
| G: | 2.87 | D: | 4.19 |
| U: | 0.875 in | AF: | 0.25 |
Technical Specifications
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Bore Code: | 20 | Assembly: | YFC-2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.691 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 100:1 |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

