How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| P: | 3.51 in | D: | 4.19 |
| BF: | 0.53 | L: | 6.76 in |
| L1: | 10.01 in | AE2: | 0.57 |
| U: | 0.875 in | AB: | 5.57 |
| T: | 1.25 | AJ: | 7.25 |
| V: | 2.51 in | AA: | 12.06 |
| AG: | 6.31 | BE1: | 0.5 in |
| G: | 2.87 | H: | 0.53 in |
| LL: | 2.95 in | I: | 5.02 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 5.28 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Output RPM: | 117 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

