How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| D: | 4.19 | U: | 0.875 in |
| LL: | 2.95 in | P: | 3.51 in |
| AB: | 5.57 | T: | 1.25 |
| BD: | 9 | AG: | 6.31 |
| L: | 6.76 in | I: | 5.02 in |
| G: | 2.87 | L1: | 10.01 in |
| BF: | 0.53 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | V: | 2.51 in |
Technical Specifications
| Ratio: | 20:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.19 | Output RPM: | 87.5 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

