How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | V: | 2.51 in |
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AA: | 12.06 |
| AK: | 8.5 | L1: | 10.01 in |
| U: | 0.875 in | LL: | 2.95 in |
| AF: | 0.25 | G: | 2.87 |
| T: | 1.25 | AE2: | 0.57 |
| D: | 4.19 | BF: | 0.53 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | P: | 3.51 in |
| L: | 6.76 in | AB: | 5.57 |
Technical Specifications
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.19 | Input Diameter (in): | 0.875 in |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

