How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AK: | 8.5 | I: | 5.02 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| U: | 0.875 in | AA: | 12.06 |
| P: | 3.51 in | T: | 1.25 |
| L1: | 10.01 in | AG: | 6.31 |
| D: | 4.19 | V: | 2.51 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.57 | AF: | 0.25 |
| L: | 6.76 in | BF: | 0.53 |
| AB: | 5.57 | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Model Code: | 32YFC |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Ratio Range: | 25:1 |
| Output RPM: | 70 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

