How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AK: | 8.5 |
| AA: | 12.06 | P: | 3.51 in |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.87 | D: | 4.19 |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | V: | 2.51 in |
| T: | 1.25 | AF: | 0.25 |
| AE2: | 0.57 | BE1: | 0.5 in |
| H: | 0.53 in | AB: | 5.57 |
| AG: | 6.31 | L1: | 10.01 in |
| L: | 6.76 in | I: | 5.02 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 40:1 |
| Output RPM: | 43.8 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.35 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 32YFC |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

