How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | T: | 1.25 |
| AA: | 12.06 | G: | 2.87 |
| AB: | 5.57 | L1: | 10.01 in |
| I: | 5.02 in | AG: | 6.31 |
| LL: | 2.95 in | L: | 6.76 in |
| P: | 3.51 in | U: | 0.875 in |
| AF: | 0.25 | AJ: | 7.25 |
| AE2: | 0.57 | V: | 2.51 in |
| BF: | 0.53 | D: | 4.19 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 20 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Model Code: | 32YFC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.25 in | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 2.35 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

