How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| U: | 0.875 in | P: | 3.51 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| L1: | 10.01 in | AG: | 6.31 |
| AA: | 12.06 | AK: | 8.5 |
| BF: | 0.53 | I: | 5.02 in |
| BD: | 9 | D: | 4.19 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| V: | 2.51 in | G: | 2.87 |
| AJ: | 7.25 | L: | 6.76 in |
| T: | 1.25 | AB: | 5.57 |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 5:1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 9.14 | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

