How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | LL: | 2.95 in |
| BF: | 0.53 | G: | 2.87 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| D: | 4.19 | H: | 0.53 in |
| T: | 1.25 | AF: | 0.25 |
| AG: | 6.31 | BD: | 9 |
| L: | 6.76 in | V: | 2.51 in |
| P: | 3.51 in | U: | 0.875 in |
| AK: | 8.5 | AB: | 5.57 |
| AE2: | 0.57 | L1: | 10.01 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.14 | Assembly: | YFC-2 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Ratio Range: | 5:1 |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Ratio: | 5:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

