How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | P: | 3.51 in |
| AK: | 8.5 | D: | 4.19 |
| H: | 0.53 in | AE2: | 0.57 |
| AG: | 6.31 | I: | 5.02 in |
| AA: | 12.06 | L1: | 10.01 in |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| G: | 2.87 | BD: | 9 |
| T: | 1.25 | BE1: | 0.5 in |
| AB: | 5.57 | U: | 0.875 in |
| V: | 2.51 in | LL: | 2.95 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Ratio: | 5:1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.14 |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

