How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | L1: | 10.01 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AE2: | 0.57 | U: | 0.875 in |
| BF: | 0.53 | D: | 4.19 |
| AF: | 0.25 | P: | 3.51 in |
| AK: | 8.5 | AB: | 5.57 |
| BE1: | 0.5 in | LL: | 2.95 in |
| V: | 2.51 in | T: | 1.25 |
| AG: | 6.31 | BD: | 9 |
| L: | 6.76 in | H: | 0.53 in |
| AJ: | 7.25 | G: | 2.87 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Input Diameter (in): | 0.875 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.91 |
| Series Code: | OE | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

