How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | LL: | 2.95 in |
| T: | 1.25 | AB: | 5.57 |
| D: | 4.19 | U: | 0.875 in |
| AF: | 0.25 | L: | 6.76 in |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | I: | 5.02 in |
| V: | 2.51 in | BD: | 9 |
| Center Distance (in): | 3.25 in | AK: | 8.5 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | G: | 2.87 |
| AA: | 12.06 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.91 | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

