How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | D: | 4.19 |
| L: | 6.76 in | H: | 0.53 in |
| BD: | 9 | L1: | 10.01 in |
| T: | 1.25 | AB: | 5.57 |
| AA: | 12.06 | U: | 0.875 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | I: | 5.02 in |
| AJ: | 7.25 | AF: | 0.25 |
| AE2: | 0.57 | BF: | 0.53 |
| LL: | 2.95 in | BE1: | 0.5 in |
| P: | 3.51 in | AK: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Model Code: | 32YFC | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.91 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 50:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

