How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | I: | 5.02 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 6.31 | D: | 4.19 |
| T: | 1.25 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| AB: | 5.57 | G: | 2.87 |
| LL: | 2.95 in | L1: | 10.01 in |
| AF: | 0.25 | BE1: | 0.5 in |
| V: | 2.51 in | L: | 6.76 in |
| P: | 3.51 in | AJ: | 7.25 |
| H: | 0.53 in | U: | 0.875 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.57 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Model Code: | 32YFC |
| Ratio: | 60:1 | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

