How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LL: | 2.95 in | T: | 1.25 |
| AG: | 6.31 | P: | 3.51 in |
| L1: | 10.01 in | AE2: | 0.57 |
| AK: | 8.5 | AF: | 0.25 |
| D: | 4.19 | BD: | 9 |
| U: | 0.875 in | I: | 5.02 in |
| H: | 0.53 in | AA: | 12.06 |
| AJ: | 7.25 | L: | 6.76 in |
| G: | 2.87 | V: | 2.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Bore Code: | 20 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 1.57 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

