How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 3.51 in |
| L1: | 10.01 in | T: | 1.25 |
| AK: | 8.5 | LL: | 2.95 in |
| AJ: | 7.25 | AB: | 5.57 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | U: | 0.875 in |
| V: | 2.51 in | AG: | 6.31 |
| AA: | 12.06 | L: | 6.76 in |
| D: | 4.19 | G: | 2.87 |
| AE2: | 0.57 | BF: | 0.53 |
| H: | 0.53 in | I: | 5.02 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Center Distance (in): | 3.25 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 7.84 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Output RPM: | 233 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

