How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| T: | 1.25 | AF: | 0.25 |
| V: | 2.51 in | AA: | 12.06 |
| BD: | 9 | AK: | 8.5 |
| I: | 5.02 in | H: | 0.53 in |
| G: | 2.87 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| L: | 6.76 in | AJ: | 7.25 |
| AE2: | 0.57 | D: | 4.19 |
| AG: | 6.31 | BE1: | 0.5 in |
| BF: | 0.53 | L1: | 10.01 in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Input Diameter (in): | 0.875 in |
| Output Key: | 1/4 X 2.50 | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.84 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

