How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.76 in |
| AB: | 5.57 | BD: | 9 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| G: | 2.87 | U: | 0.875 in |
| AG: | 6.31 | BF: | 0.53 |
| H: | 0.53 in | V: | 2.51 in |
| AK: | 8.5 | AE2: | 0.57 |
| T: | 1.25 | I: | 5.02 in |
| AA: | 12.06 | AF: | 0.25 |
| P: | 3.51 in | AJ: | 7.25 |
| LL: | 2.95 in | D: | 4.19 |
Technical Specifications
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Ratio: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.84 | Service Factor: | 1 |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

